/content/hbtbt/gb/en/search-results.html

    Wall Switches

    Key switch with front plate aluminium

    Key switch with top part 16 A 400 V~, with screw terminals

    Overview
    The installation program for all hardship cases. There are areas where include extreme conditions in electrical installation to normality. This practical modular system not only ensures more Clarity, it also saves costs and facilitates logistics. And Assembly is easier and faster than ever before.Features & Benefits:
    • Stabil
    • Robust
    • variable applications
    • Protection class IP 22 to IP 65 (depending on installation type)
    • Practical modular system
    • good quality
    • 10 years warranty
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list