Wall Switches
MK ARIA 16AX Switches
MK Aria 16A Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MK Aria 16A Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.
Available in 1, 2, 3 & 4-gang versions with 1 or 2 way switching. Options also available for Push & Intermediate switching.
Features & Benefits:- Manufactured from Polycarbonate material, High Gloss finish, robust and tough
- 16AX switches do not have to be de-rated when use with magnetic ballasted fluorescent or inductive loads.
- Switch contacts with silver buttons on both surfaces ensuring good conductivity for 2Way switches.
- Fixing screws hidden by clip-on Rocker.
- Oval shape mounting holes allow angular movement to accommodate adjustment for mounted boxes.
- Positive switch action
- Minimum 3mm switching Contact Gap
- Backed out and captive terminal screws
- IEC/BS/MS
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric