/content/hbtbt/gb/en/search-results.html

    wall switches

    MK Essentials Plate Switch

    Discontinued

    MV4867 is 1 Gang SP push plate switch. The switch is marked with bell symbol so it is easy to recognize.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MV4867 is 1 Gang SP push plate switch. The switch is marked with bell symbol so it is easy to recognize. MV4867 is available in different finishes Charcoal/Titanium/Champagne/Pearl/Matte Black/White. It supports mounting box of 35 mm and have fixing centres of 60.3mm.

    Features & Benefits:
    • Switch marked with Bell symbol easy to recognize
    • Available in different finishes
    • Moulded in polycarbonate, delivering a tough robust product
    Certifications:
    • BS EN 60669-1:2018
    Specifications

    Others

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Symbol
      • Bell
    • Poles
      • 1
    • High Current
      • No ampere
    • Gangs
      • 1

    Others

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Symbol
      • Bell
    • Poles
      • 1
    • High Current
      • No ampere
    • Gangs
      • 1
    • Minimum Mounting Box Depth : 35 millimetre
    • Current Rating : 10 ampere
    • Brand : MK Electric
    • Symbol : Bell
    • Poles : 1
    • High Current : No ampere
    • Gangs : 1
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare