/content/hbtbt/gb/en/search-results.html

    Bi-Directional Amplifiers

    Digital Class A/B BDA FIPLEX BY HONEYWELL 700/800 MHz, 0.5W

    Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available.

    Overview

    Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available. From software define configuration to innovative features that ensure mission-critical success, FLEX Series BDAs meet the requirements of both AHJs and Systems Integrators.

    Features & Benefits:
    • Supports Public Safety 700 or 800MHz single band
    • FirstNet™ Band 14 available
    • 3 level of downlink Output power: 0.5W or +27dBm, 2W or
    • +33dBm, 5W or +37dBm
    • High-Capacity channel filters: 64 channels
    • Fully digital, FPGA based
    • Auto Diagnostic
    • Automatic gain control per channel and per time slot
    • Oscillation detection with alarm and auto-shutdown
    • Antenna Isolation measurement feature
    • Antenna Isolation Alarm
    • Weatherproof enclosure, NEMA 4
    • NFPA compliant with dry contact alarms
    • Uplink and downlink squelch, per channel and per time slot
    • Assisted GUI wizard with Automatic Calibration features (Patent
    • Pending) to reduce the uplink noise
    • User adjustable gain control, UL and DL independent, per channel
    • and per time slo
    Certifications:
    • FCC Compliant
    • IFC 2015, 2018, 2021 Edition Standard
    • ISO 9001 PECB Certified
    • NFPA 72, 2013 Edition Standard
    • NFPA 1221, 2016, 2019 Edition Standard
    • NFPA 1225 2022 Edition Standard
    • ROHS compliant
    • UL2524 2nd Edition Listing with SGS, Nationally Recognized
    • Testing Laboratory (NRTL) approved by OSHA for UL2524
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Impedance@impedance|Product_Type@product_type

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list