/content/hbtbt/gb/en/search-results.html

    Bi-Directional Amplifiers

    FIPLEX BY HONEYWELL 700/800 MHz A/B BDA, 0.5W (Upg. to 2W)

    Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available.

    Overview

    Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available. From software define configuration to innovative features that ensure mission-critical success, FLEX Series BDAs meet the requirements of both AHJs and Systems Integrators.

    Features & Benefits:
    • Supports Public Safety 700 & 800MHz dual band version
    • FirstNet™ Band 14 available
    • Upgradeable options: Class B to Class A & 0.5W/27dBm to 2W/
    • 33dBm
    • Fully digital, FPGA-based
    • Auto Diagnostic
    • Automatic gain control per band; Per channel and per time slot on
    • channel selective mode
    • Oscillation detection with alarm and auto-shutdown
    • Antenna Isolation measurement feature
    • Antenna Isolation Alarm
    • Weatherproof enclosure, NEMA4
    • NFPA compliant with dry contact alarms
    • Uplink and downlink squelch, per channel and per time slot on channel selective mode
    • Assisted GUI wizard with Automatic Calibration features (Patent
    • Pending) to reduce the uplink noise
    • User adjustable gain control, UL and DL independent, per band, per
    • channel and per time slot on channel selective mode
    • 3-years Warranty
    Certifications:
    • FCC (Federal Communications Commission-US)
    • IC Approved
    • IFC 2015, 2018, 2021 Edition Standards
    • ISO 9001 Compliant
    • NFPA 72 2013 Edition, NFPA 1221 2016 2019 Edition
    • RoHS Compliant
    • UL2524 2nd Edition Listing with SGS, Nationally Recognized Testing
    • Laboratory (NRTL) approved by OSHA for UL2524.SGS-C US
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Product_Type@product_type

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list