Bi-Directional Amplifiers
PSC Fiber DAS FIPLEX BY HONEYWELL 700/800 MHz,2W
Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications. Fiplex FLEX Series DAS solutions address the most difficult and complex design and deployment challenges. Flexibility, redundancy, and survivability deliver true mission-critical performance as well as flexible configurations to align with any deployment requirement.
Features & Benefits:- Specifically designed for 700 MHz and 800 MHz, LMR and Public
- Safety Applications
- No need of “Front End BDA” or “POI”, reduced infrastructure cost
- Channelized
- Programmable uplink squelch (per channel and time slot) for reduced
- UL noise contribution
- Software programmable channel selective or band selective operation, suitable for highly congested RF environments
- Centralized operation, single point of access
- AGC per channel and time slot
- Supports Over-the-Air (OTA) operation
- Fiber Optic Redundancy features (optional)
- Preserves the far end communications and protects BTS Rx
- sensitivity
- Works with Public Safety Centric DAS Remotes
- 3-year warranty
- FCC (Federal Communications Commission)
- IC Approved
- IFC 2015, 2018, 2021 Edition Standard
- ISO 9001 Approved
- NFPA 72 2013 Edition, NFPA 1221 2016 2019 Edition Standard
- RoHS Compliant
- SGS C-US Compliant
- UL2524 2nd Edition Listing with SGS, Nationally Recognized Testing
- Laboratory (NRTL) approved by OSHA for UL2524
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- Brand : Farenhyt|Gamewell-FCI|NOTIFIER