power amplifiers
PowerMatch® PM4500 Configurable Amplifier
PowerMatch® PM4500 Configurable Amplifiers utilizes numerous Bose technologies to deliver an unprecedented combination of performance, efficiency and reliable, proprietary design
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
PowerMatch® PM4500N Amplifiers are configurable professional power amplifier provides concert-quality sound with a high level of scalability and configurability. It provides superior transient response and functions at peak burst power much longer than conventional Class-D amplifier designs to satisfy the requirements of even the most demanding program material. An expansion slot supports inputs from optional digital accessory cards. PowerMatch amplifiers utilize numerous Bose technologies to deliver an unprecedented combination of performance, efficiency and ease of installation all in a reliable, proprietary design. The PM4500 provides USB connection for single-unit setup and control using Bose Control Space® V3.0 or higher software. PowerMatch amplifiers can be fully configured using Control Space Designer software via the on-board front panel USB connection, or the rear panel Ethernet connection. Allows the 4 available channels to be configured as Mono, V-Bridge, I-Share or Quad mode, allowing the total available power of the amplifier to be allocated to one or more output channels. The amplifier is capable of driving both low impedance and 70/100V loudspeaker loads directly
Features & Benefits:- Quad Bridge™ Technology
- Bose® Control Space® Designer™ software
- Auto-Standby/Auto-Wake function
- Dual voltage and current feedback loop
- Peak Bank™ power supply
- Fast-tracking power factor correction
- CE
- UL60065
- CAN/CSA C22.2 No. 60065-03
- CB
- IEC60065
- FCC Part 15B
- ICES-003 Class A
- EN55103-1
- EN55103-2