monitors
6-Output Relay Multimodule- NFXI
The NFXI Output Modules consists of six changeover relays. A single isolated set of dry relay contacts, which can be wired as normally open or normally closed, is provided for each address.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The NFXI-RM6 six channel output module is designed for use in applications where numerous single modules are required. The monitor and control modules can be used to supervise and activate sounders, strobes, door closers, break glass call points, water flow switches, fire dampers and other ancillary devices.
The NFXI-RM6 consists of six changeover relays. A single isolated set of dry relay contacts, which can be wired as normally open or normally closed, is provided for each address. The module enables the control panel to switch contacts on demand. The controlled circuit is not supervised. In Opal Digital Protocol only one address is used for the entire multi module with sub-addresses completing the remaining addresses. For compatibility with existing installations using Notifier CLIP Protocol, the first address is set from 01 to 94, the other modules are automatically assigned the next five addresses, up to four unused addresses can be disabled by dip switch.
Features & Benefits:- Uses Opal protocol (up to 159 addresses)
- Individual Tri-colours LED indicators
- Controllable Isolation
- 0905-CPR-191780 for EN54:17_18:2005_2007
Others
- Brand
- NOTIFIER
- System Sensor
Others
- Brand
- NOTIFIER
- System Sensor
- Brand : NOTIFIER|System Sensor