Annunciators & Keypads
Gamewell-FCI Elevate Remote Annunciator Display
The GFP-RLD is a compact, 5" touchscreen remote annunciator compatible with Gamewell-FCI Elevate™ platform fire alarm control panels
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The GFP-RLD is a touchscreen remote annunciator designed specifically for fire alarm control panels on the Gamewell-FCI Elevate™ Platform.
It provides the control panel with a remote, serially connected display for system status, point information, and event counters. The 5-inch touchscreen presents two events simultaneously and allows scrolling through up to 50 of the highest-priority events in the system. The GFP-RLD also provides operator control through six programmable touch buttons supporting functions such as Acknowledge, Silence, Reset, and Drill.
Features & Benefits:- Five inch high-definition touchscreen display.
- Mimics the Main Panel Display
- Six programmable buttons, each with a descriptor/label, status indicator and configurable action (on/off, disable.enable)
- Ability to filter events displayed on the GFP-RLD by zone.
- Ability to map the GFP-RLD dedicated to a releasing zone where the label, state of the releasing zone and the countdown timer (where applicable) is displayed
- UL Listed: S1949
- FM Approved: FM26US0098
- CSFM: 7120-1703:0513
- FDNY Approved
- Certified for Seismic applications in
- accordance with IBC 2024
- OSHPD Approved