/content/hbtbt/gb/en/search-results.html

    Annunciators & Keypads

    Gamewell-FCI Elevate™ Transmitter Module

    The TM-8 is a transmitter module that communicates on the AIO Bus (Annunciator Input/Output) for fire alarm control panels on the Gamewell-FCI Elevate™ Platform.

    Overview
    The TM-8 Transmitter Module provides the GFP-A/GFP-AR fire alarm control panels on the Gamewell-FCI ElevateTM Platform with eight programmable Form-C relays, along with either remote station service featuring three reverse-polarity outputs (Alarm, Trouble, and Supervisory) or a single municipal fire alarm box trip output on one PC board.
    Features & Benefits:
    • Customizable 80-character Primary label per module.
    • On each TM-8 module, either the three reverse-polarity outputs (alarm, trouble, and supervisory) or the fire municipal box trip can be used.
    • Connects to the internal AIO bus and mounts inside the GFP-A/GFP-AR cabinet on the PMB’s right-side option card position.
    • The power run to the module does not need to contain a power supervision relay since loss of power or communication is inherently supervised through AIO communication bus.
    • Diagnostic LEDs: green for Power, AIO bus Data Reception and AIO Data Transmission status; yellow for Trouble.
    • Out of the three reverse polarity outputs, Remote Station Supervisory circuit can be reprogrammed for other functions using the panel programming tool.
    • Remote Station Alarm circuit provides the option to combine trouble indication on the Alarm contact.
    • Programmable participation in Trouble Delay for AC fail condition when using Remote Station Service.
    • Programmable participation in Alarm Delay for PAS for the Remote Station Service and Master box Trip.
    • Programmable option to cancel Alarm indication when signals are silenced for remote station and municipal box trip.
    • Total of 8 programmable Form-C Relays:
      - Four low-current
      - Four higher current relays
    • The higher current relays can also be used to switch inductive loads (0.35PF).
    • The Relay 1 is predispositioned to be a fail safe trouble indication but can be reprogrammed.
    • Each of the 8 relays can be mapped to activate with a local or network:
      - Event condition (i.e. fire, CO, supervisory, etc.)
      - Activation of a point (i.e. detector, module)
      - Activation of a zone (general zone, logic zone, releasing zone states, special function zone)
    • Isolated 24 V for the Remote Station reverse-polarity outputs.
    • Remote Station Disconnect mechanism can be initiated from the panel display. It provides a means for inhibiting alarm status changes, which cause trouble indication for unit at the FACP. Operation of the disconnect mechanism will also create a trouble condition on the reverse-polarity output circuits or the master box trip
    Certifications:
    The TM-8 is designed to meet NFPA 72 requirements for Auxiliary Protective Signaling Systems and Remote Station Protective Signaling Systems.