Emergency Voice/Alarm Communications System
KB-D28S Power Sequencer
The KB-D28S power sequencer manages the PA system's power consumption by individually controlling activation of up to 16 system components in order to prevent overloading the AC mains.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The KB-D28S power sequencer manages the PA system's power consumption by individually controlling activation of up to 16 system components in order to prevent overloading the AC mains. The power sequence can be started by the KBD16T programmable timer, thus giving an even greater degree of control. The KB-D28S has a total capacity of 2 KW.
Features & Benefits:- Can open 16 power supply channel by sequence
- Maximum input capacity is 4.5W; limit control capability for each outlet interface is 2KW
- Can do time-fixed power activation output, and activate the device by transmitting the short circuit signal from the sequence control
- Apply address setting switch, use decimal system to set the local address Short circuit signal power activation
- Remote power control
- CE
- RoHS
_blank
Please sign in to view part numbers available for purchase based on your account Sign In