/content/hbtbt/gb/en/search-results.html

    Fire Alarm Control Panels

    FBA4000 Inspire Swiss  repeater                     

    Notifier Inspire panel Swiss compact repeater

    Overview

    The Notifier FBA4000-808465.10 is a combination of the fire brigade control and display part (FBA) with integrated electronics in a slim design. This enables remote mounting, separated from the fire alarm control panel.

    Features & Benefits:
    • Slim design Reduction of environmental influences due to capacitive buttons
    • Particularly suitable for use in sensitive areas due to membrane keypad, e.g. healthcare, care sector
    • Optionally for non-redundant or redundant connection
    • Graphic display with 6 lines of 20 characters each
    • 2 messages can be displayed simultaneously
    • 3 collective indicators/ LEDs (fire, fault, remote alarm)
    • 2 buttons for feedback on BMA (turn off acoustic signalling, reset fire alarm panel)
    • 1 key switch (release operation) Control lock with profile half cylinder according to Swiss standard
    • 1 additional button for day/night switching
    Certifications:
    • Swiss standard SN 054 002 : 199