Loop Module
E3 Series XP95 Protocol Intelligent Loop Interface-Main Board & Expansion board
The Gamewell-FCI, Intelligent Loop Interface95-Main Board is the main circuit interface for E3 Series® Systems using the Apollo Protocol SLC devices. This compact circuit provides a powerful addition to Gamewell-FCI’s solutions.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Gamewell-FCI, Intelligent Loop Interface95-Main Board (ILI95-MB-E3) is the main circuit interface for the following E3 Series® Systems using the Apollo Protocol SLC devices.
With its state-of-the-art 32 bit RISC processor, this compact “panel on a board” provides a powerful addition to Gamewell-FCI’s single pair conductor solutions.
Features & Benefits:- The ILI95-MB-E3 provides two signaling line circuits and terminals for the connections to up to 126 Apollo detectors and modules per SLC.
- 625K baud ARCNET communications using wire, fiber, or mixed configurations for installation flexibility
- High-speed 32 bit processor and 8100 event history log
- Advanced Boolean logic-based programming such as AND, OR, NOT, time delay and calendar functions configurable via computer programming
- Supports up to (16), ASM-16 addressable switch or ANU-48 LED driver modules per ILI-MB-E3/ILI95-MB-E3
- Two Class A, Style Z or Class B, Style Y, notification appliance circuits rated at 2.0 amps. per circuit
- Integral city connection
- Flexible 115,200 baud high speed RS-232 interface
- 40 character user-defined text per device
- 15 LCD-SLP displays/annunciators, 6 LCD-E3 displays/annunciators, 5 LCD-7100/RAN-7100 remote LED annunciators per ILI-MB-E3/ILI95-MB-E3
- UL Listed for smoke control (dedicated and non-dedicated)
- FM/UL Listed for Pre-action/Deluge use
- UL Standard 864 10th Edition
- UUKL for Smoke Control
- UL2572 Second Edition
- FM Approved
- MEA FDNY
- CSFM
- City of Chicago: Class 1, Class 2 and High Rise
- City of Denver
- ISO 9001