Relay Modules
1 input and 1 output addressable module
Notifier Addressable Module, 1 Input and 1 Output, 15-32V DC, 500µA, 1A at 30V DC Relay, 2 LEDs
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Notifier Addressable Module is equipped with 1 input micro-monitor module and 1 output. The monitored input is on a monitored line. This module is controlled by an on board microprocessor and it is compatible with all NOTIFIER fire addressable control panels using CLIP (1-99) or Advanced (1-159) protocol. Its status can be easily monitored through 2 LEDs on the device. The module provides either an output circuit for polarized audio/visual devices or a voltage free relay contacts selectable via a dipswitch. The module compact dimensions allow easily mounting within the Italian flush boxes type B503.
Features & Benefits:- The module addressing is programmed via decimal rotary switches (01-99 in CLIP and 01-159 in ADV)
- The module takes up two consecutive addresses, the first of which will correspond to the input module and the second to the output module
- The module is powered directly by 2 wires loop of NOTIFIER addressable control panels
- Two programmable modes of output section: CON=for polarized audio/visual devices; FORC=for voltage free relay contact
- The two built-in LEDs indicate both the communication with the panel and the state of input and output sections
- Screw terminals to connect an external status LED
- High immunity from electromagnetic noise
- CE
- CpR
_blank
Please sign in to view part numbers available for purchase based on your account Sign In