Relay Modules
Intelli Addressable Control Module
The FCM-1(A) Addressable Control Module provides Notifier intelligent fire alarm control panels a circuit for Notification Appliances (horns, strobes, speakers, etc.)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The FCM-1(A) Addressable Control Module provides Notifier intelligent fire alarm control panels a circuit for Notification Appliances (horns, strobes, speakers, etc.). Addressability allows the FCM-1(A) to be activated, either manually or through panel programming, on a select (zone or area of coverage) basis. It is capable of Class A and Class B supervision. The relay module allows the control panel to switch two isolated sets of Form C contacts on command without supervision for the notification appliance circuit.
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- Mounts in standard 4in junction box
- UL: S635
- FM Approved
- CSFM: 7300-0028:0219
- MEA: 14-00-E
- FDNY: COA #6067, #6065
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER