/content/hbtbt/gb/en/search-results.html
    This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.

    Specialty Modules

    Fault Isolator

    Discontinued

    The Notifier ISO-X(A) Fault Isolator Module is used with Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs) to protect the system against wire-to-wire short circuits on the SLC loops.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Notifier ISO-X(A) Fault Isolator Module is used with Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs) to protect the system against wire-to-wire short circuits on the SLC loops.

    Features & Benefits:
    • Powered by SLC loop directly, no external power required
    • Base mounts on standard junction boxes (4.0in/10.16 cm square by 2.125in/5.398 cm deep)
    • High noise (EMF/RFI) immunity
    • Wide viewing angle of LED
    • SEMS screws with clamping plates for ease of wiring
    • Automatically resets on correction of short
    • Supports Style 4, 6, or 7 wiring
    Certifications:
    • BSA: 578-81-SA
    • CSFM: 7165-0028:0214; 7165-0028:0224; 7165- 0028:0243
    • FM Approved
    • MEA: 17-96-E; 104-93-E Vol. VI; 290-91-E Vol. V; 317-01- E; 447-99-E
    • UL: S635 (UOXX)
    • ULC: S635 (OUOXXC, ISO-XA)
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER