Manual Call Point/Pull Station Parts
Conventional Manual Trigger
Conventional Manual Triggers allow after a manual action to transmit fire alarm information to an ECS and CMSI.
Conventional Manual Triggers allow, after a manual action, to transmit fire alarm information to an ECS, a CMSI. These Manual Triggers are intended for Surface or recessed mounting. It is possible to carry out tests using a test key which is also used to reset the manual call point.
Features & Benefits:- Manual Triggers are intended for Surface or recessed mounting
- Transmit fire alarm information to an ECS and CMSI
- NF-SSI