Manual Call Point/Pull Station Parts
Indoor/Waterproof Call Point Accessory
Indoor/Waterproof Call Point Accessories are composed of flexible actuating elements, resettable elements and plastic membranes.
Indoor/Waterproof Call Point Accessories are composed of flexible actuating elements, resettable elements and plastic membranes. These accessories are used for MCP and WCP manual triggers. It is also used for conversion of manual call point stations from "Glass Break" to "Re-established" type.
Features & Benefits:- Used in the standard unit
- LED indication
- BS EN ISO9001:2008
- BS EN 61340-5-1:2007