/content/hbtbt/gb/en/search-results.html

    Manual Call Points/Pull Stations

    Conventional Electronic module MCP large

    Discontinued

    Conventional MCP Electronic Module With alarm indicator suitable for connection to a standard detector zone comes with Optional terminal clamps and it takes less power consumption.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Conventional MCP Electronic Module With alarm indicator suitable for connection to a standard detector zone comes with Optional terminal clamps and it takes less power consumption.

    Features & Benefits:
    • Slim line design
    • Low power consumption
    • Plug-in connection clamps
    • Optional terminal clamps
    • 2 x cable entries on top, at the bottom and on the rear panel
    • Fixing on standard flush mounted installation box
    • Test function via manual call point service key
    • Detectors that are not ready for operation can be marked with the "Out of order" label by reversing the enclosed operating front foil
    Certifications:
    • 804900: VdS, CNBOP
    • 804901: VdS
    • 804902: VdS mit blauem Gehäuse 704901
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER