Manual Call Points/Pull Stations
M700 series Call Point
The M700KACI-FG with integral isolator, is a call point designed to provide a manual alarm interface to Notifier’s fire alarm control panel.
The M700KACI-FG with integral isolator, is a call point designed to provide a manual alarm interface to Notifier’s fire alarm control panel. Installation efficiency, flexibility and compliance with the latest standards are at the heart of the call point range. The unique ‘plug and play’ concept is designed specifically to reduce installation time by using a terminal block.
Features & Benefits:- Unique ‘Plug & Play’ installation concept
- Integral loop isolation
- Model available protected to IP67
- Re-settable operating element option
- Analogue addressable communications
- Semi-Flush or surface mounting
- Backward compatibility
- Integral LED
- EN54, Part 11