Manual Call Points/Pull Stations
Radio Call Point
The R5A-RF radio call point is a battery operated RF device designed for use with the M200G-RF radio gateway, running on an addressable fire system. It is a waterproof manual call point, combined with a wireless RF transceiver.
The R5A-RF radio call point is a battery operated RF device designed for use with the M200G-RF radio gateway, running on an addressable fire system (using a compatible proprietary communication protocol). It is a waterproof manual call point, combined with a wireless RF transceiver and fits onto a wireless back plate. This device conforms to EN54-11 and EN54-25. It complies with the requirements of 2014/53/EU for conformance with the RED directive.
Certifications:- For R5A-RF
- EN54-11
- EN54-25