Manual Call Points/Pull Stations
Radio Manual Call Point
The Chubb’s call points are radio manual call points. It allows an alarm to be taken into account following manual action. It makes of testing by plastic key possible without opening the case. It is made from impact resistant ABS material.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Chubb’s WCP-RF-A207 manual call points are radio manual call points. It allows an alarm to be taken into account following manual action. It makes of testing by plastic key possible without having to open the case. It is made from durable and impact resistant ABS material. It can operated in the temperature range of -10°C to +60°C.
Features & Benefits:- Radio manual call point
- Durable
- Impact resistant
- It allows an alarm to be taken into account following manual action
- Possibility of testing by plastic key without having to open the case
- EN54-11
- EN54-25