/content/hbtbt/gb/en/search-results.html

    Combination Strobes

    L-Series LED 2-Wire Ceiling-Mount Indoor Horn Strobe(MII)

    L-Series LED 2-wire horn strobes are rich with features that increase application versatility, simplify installation, and maximize profits with lower current draw and modern aesthetics.

    Overview

    The System Sensor L-Series LED 2-wire horn strobes are rich with features that increase application versatility, simplify installation, and maximize profits with lower current draw and modern aesthetics. LED lighting technology offers significantly lower current draw compared to older Xenon bulbs across a full candela range. This improves design flexibility for notification appliance circuits (NACs) while also reducing power supply requirements, allowing for simpler and lower-cost installations.

    All devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation and protect devices from construction damage, the L-Series utilizes a universal mounting plate for all models with an onboard shorting spring, so installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to suit a wide range of application requirements using field selectable candela, tone and volume settings using rotary switches.

    In addition, the System Sensor L-Series with LED notification appliances offer a new diagnostic test point feature that allows you to measure device voltage with a digital voltage meter (DVM) without removing the appliance from the wall or ceiling. The DVM test points are discreetly located on the face of the notification appliance which enable faster troubleshooting and end of line (EOL) voltage checks while greatly reducing the risk of misplacing or damaging appliances during troubleshooting.

    Features & Benefits:
    • LED technology provides lower current draw
    • Digital Voltage Meter (DVM) diagnostic test points for Horn Strobes
    • Common aesthetics across the L-Series platform
    • Standard and compact sizes
    • Tamper-resistant construction
    • Field-selectable candela settings on ceiling units: 15, 30, 75, 95, 115, 150, and 177
    • Horn rated at 88+ dBA at 16 volts
    • Rotary switches for candela, tone and volume selections
    • Mounting plate provides plug-in design for easier installation and shorting springs to check wiring continuity
    • Electrically compatible with legacy SpectrAlert, SpectrAlert Advance and L-series devices
    • Synchronization through use of UL approved power supplies that support System Sensor Sync protocol or System Sensor MDL3 Sync Module
    • Available in red and white with FIRE, Plain, FUEGO and bilingual markings
    Certifications:
    • UL Listed: S5512-S4011
    • ULC Listed: S5512-S4011
    • FM Approved: 3057072-FM23FPUS0195
    • CSFM: 7300-1653:0525; 7135-1653:0503; 7135-1653:0526
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
    • Brand : Farenhyt|Gamewell-FCI
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list