Horns & Sounders
D2xC2LD3 UL464/UL1971 Horn & LED Synchronized
The haz loc D2xC2LD3 is an auto-synchronizing alarm horn & LED warning light / beacon tested to UL464 & UL1971 suitable for public mode fire alarm, ADA compliant, hearing-impaired applications. UL1971 rating of 79.3cd. NFPA 72 compliant 20ms pulse.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The haz loc D2xC2LD3 is an auto-synchronizing alarm horn & LED warning light / beacon tested to UL464 & UL1971 suitable for public mode fire alarm, ADA compliant, hearing impaired applications. UL1971 rating of 79.3cd. NFPA 72 compliant 20ms pulse.
The D2xC2LD3 utilises an array of super high power Cree® LED’s, orientated to optimise visibility in any direction. The 20ms pulse creates an intense flash comparative to a Xenon strobe. Multiple D2xC2LD3 units will auto-synchronize when powered from the same power source removing the need for any additional sync modules on the circuit. The horn & LED light can be powered from the same source, simplifying installation and reducing cabling costs. UL1971 effective candela rating of 79.3cd. The unit is UL/cUL, ULC, IECEx and ATEX approved for hazardous locations.
Features & Benefits:- Public mode fire use UL1971 & CAN/ULC-S526
- Private mode fire use UL1638
- Auto-synchronized for over 2 hours per UL1971
- 79.3 eff. candela – UL1971 Public mode fire
- 107.5 eff. candela – UL1638 Private mode fire
- 252.0 eff. candela – UL1638 General signaling
- 107dB(A) @ 10ft/3m max. sound output
- 64 alarm tones, 4 remotely selectable alarm stages/channels
- Choice of four UL1971 tested flash rates: 1Hz, 1.3Hz, 1.5Hz & 2Hz
- Marine grade aluminium enclosure
- Ingress protection Type 4/4X/3R/13, IP66
- High impact resistant Borosilicate glass lens
- Duplicate, pluggable cable terminations
- Supervisory diode
- Dual 1/2"NPT entries
- Supplied with haz loc rated stopping plugs/adaptors
- UL File ref: E230764
- IECEx cert: IECEx ULD 14.0004X
- ATEX cert: DEMKO 14 ATEX 4786493904X