/content/hbtbt/gb/en/search-results.html

    Lighting Lenses & Films

    L-Series LED Color Lens Attachment

    L-Series LED color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount.

    Overview

    System Sensor L-Series LED color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount. These color lenses must only be used with devices that are non-fire printed.

    Features & Benefits:
    • Easily turns any device into a strobe for emergency communications system (ECS) or mass notification system (MNS) events such as severe weather, toxic gases, sprinkler activation, and more
    • Outdoor rated from -35 to 151 °F
    • Wall- or ceiling-mount lenses available
    Certifications:
    • UL/ULC Listed
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER