/content/hbtbt/gb/en/search-results.html

    Speakers

    BASSO Sub-Woofer

    BASSO Sub-Woofers are compact band pass multipurpose and low profile bass reflex. They are coated in scratch-resistant black paint and complete with sturdy metal front grille with open cell foam dust filter.

    Overview

    BASSO Sub-Woofers considered many key factors such as logistic and operational setups, SPL needs, LF extension, cost limitations, as well as sound engineer preferences depending on different the type and size of the event or audio program characteristics and regional style taste for subwoofer mixes. They design solutions and performance philosophy as well as shared rigging and transport accessories.

    Features & Benefits:
    • High output 5th order Band-Pass design
    • Premium European High Efficiency custom IDEA Transducers
    • 8 Ohm Passive
    • Dual Neoteric NL4 connectors
    • Durable Aqua force paint, available in standard textured black or white, optional RAL colors
    • Very shallow form-factor
    • Rugged 15 mm Birch Plywood construction and finish