/content/hbtbt/gb/en/search-results.html
    This site will be under scheduled maintenance on Saturday, Feb 14th, 2026, 11:00 PM MST to Sunday, Feb 15th, 2026, 9:00 AM MST, Equivalent times: CET 7:00 AM – 4:30 PM, IST 11:30 AM – 9:30 PM, GMT 6:00 AM – 2:30 PM, EST 1:00 AM - 11:00 AM on Feb 15th. . We appreciate your patience during this time.

    Speakers

    M2V-050-165 Wall Mount Sound Diffuser

    M2V-050-165 Wall Mount Sound Diffusers are wall mounted monitor speaker comes with woofer and power transformer

    Overview

    M2V-050-165 Wall Mount Sound Diffusers are 2-way wall mounted monitor speaker with 165 mm woofer and 1 tweeter. It comes with horizontal and vertical dispersion angle 186 ° ABS structure and ceramic bear with thermal fuse

    Certifications:
    • EN54-24
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Material@speaker_material|Speaker_Sensitivity@speaker_sensitivity|Speaker_Shape@speaker_shape|Tweeter_Diameter@tweeter_diameter

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list