/content/hbtbt/gb/en/search-results.html

    Speakers

    Panaray® 620M Floor Monitor

    Discontinued

    Panaray® 620M Floor Monitors are multi-position floor monitor high-performance compact solution that delivers multiple coverage options for a variety of professional applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Panaray® 620M Floor Monitors are multi-position floor monitor provides smooth response and even coverage for multiple floor-monitor applications. Proprietary Articulated Array® speaker configuration with six 2.25" (57 mm) mid-high frequency drivers combined with two (2) 5.25" (133 mm) woofers

    Features & Benefits:
    • Three-in-one cabinet design provides smooth response and even coverage for multiple floor-monitor applications
    • Proprietary Articulated Array® speaker configuration
    • Internal passive crossover network does not require active equalization
    • Recessed NL4 connectors allow for easy cable concealment, which reduces clutter on stage
    • Rear bumper prevents unwanted movement
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Material@speaker_material|Speaker_Sensitivity@speaker_sensitivity|Speaker_Shape@speaker_shape|Wattage@wattage

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list