/content/hbtbt/gb/en/search-results.html

    Speakers

    Room Match Utility RMU108 Loudspeaker

    Discontinued

    The Room Match Utility RMU108 small-format sound reinforcement loudspeaker is intended for use in high-quality foreground music, under-balcony, zone fill and vocal-range floor monitor applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Room Match Utility RMU108 small-format sound reinforcement loudspeaker is intended for use in high-quality foreground music, under-balcony, zone fill and vocal-range floor monitor applications. The design features a single Bose® EMB2 compression driver to provide mid/high frequency voicing similar to that of Room Match full-range array modules and all Room Match Utility models. A single 8- inch woofer provides full-range output and a multi-angle enclosure with rotatable high-frequency waveguide increases mounting flexibility.

    Features & Benefits:
    • Award-winning Room Match sound
    • Bose EMB2 compression driver
    • 90° x 60° constant-directivity high-frequency horn
    • 1 x Bose LF8 8-inch woofers
    • 80 Hz – 16 kHz frequency response and 121 dB maximum peak SPL
    • Flexible mounting with included U-bracket
    Certifications:
    • IEC268-5
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Sensitivity@speaker_sensitivity

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list