Strobes & Signal Lights
EN54-23 Optical Alarm Signaling Device
Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches. The alarm device is suitable for cylindrical areas of up to 7.3 m in diameter. For smaller spaces, the device can be switched to a 5 m diameter to save energy.
Features & Benefits:- Up to 7.5 m room diameter
- Can be altered to 5 m room diameter
- LED technology for low energy consumption
- Variable flashing frequency 1 Hz/0.5 Hz
- G 214069
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER