/content/hbtbt/gb/en/search-results.html

    Strobes & Signal Lights

    W & C Class ENscape Beacon Visual Alarm Device

    ENscape Beacon in Red Body and Red Flash W&C Class Approved

    Overview
    ENscape Signaling Devices are optical alarm signaling devices C&W Class Approved. It offers a selection of IP Ratings depending on the application. Signaling device suitable for wall and ceiling mounting.Features & Benefits:
    • Available in C & W category
    • EN 54-23 compliant
    • Synchronous flash trigger
    • Up to 6.2 m room width for wall mounting
    • Up to 9.4 m room diameter for ceiling mounting
    Certifications:
    • EN54-23 C & W Class
    • AS7240.3
    • AS7240.23
    Specifications

    Others

    • Brand
      • ESSER
      • KAC
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • KAC
      • Morley-IAS
      • NOTIFIER
    • Brand : ESSER|KAC|Morley-IAS|NOTIFIER