/content/hbtbt/gb/en/search-results.html

    Power Supplies

    Honeywell Power Supply Unit- HLSPS15

    The Honeywell Power Supply Unit is designed to comply with the requirements of EN54-4 in order to provide fire control systems with backup supply.

    Overview

    The Honeywell Power Supply Unit is designed to comply with the requirements of EN54-4 in order to provide fire control systems with backup supply. This Power Supply Unit has an input that may be used to disable the battery charging in a fire condition so that the full output is provided to the driven equipment. This maximises the output current capability whilst allowing full monitoring and protection of the outputs.

    Features & Benefits:
    • Top or rear cable entry
    • 24 hour hour standby capability
    • Fully monitored to EN54-4
    • Local LEDs for fast fault-finding
    • Selectable earth fault monitoring
    • Protected against short circuit and overload
    • Removable terminals for up to 2.5mm cable
    • Fire alarm charger disable facility
    • Volt-free fault relay output
    • Space for up to 2 x 12Ah batteriesower outage.
    Certifications:
    • EN54-4 / A2