/content/hbtbt/gb/en/search-results.html

    Audio System Controllers

    Audio Control Module

    Discontinued

    HN-AIO2X2 (Audio Control Module) is the audio control interface to connect the third system and the broadcast device. The third system can operate broadcasts through the audio signal and the control signal, such as the switch or voltage signal.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HN-AIO2X2 (Audio Control Module) is the audio control interface to connect the third system and the broadcast device. The third system can operate broadcasts through the audio signal and the control signal, such as the switch or voltage signal.

    Features & Benefits:
    • 3-channel control input, supports both voltage signal and switch signal.
    • 2-channel control output, contains NO, NC and COM ports.
    • 2-channel audio difference input, be able to set input level.
    • 2-channel audio difference output.
    Certifications:
    • EN60715