/content/hbtbt/gb/en/search-results.html

    Audio System Controllers

    ESP-1240 Sound Processor

    Discontinued

    Bose® Control Space® ESP-1240 engineered Sound Processor is an open-architecture DSP with 12x4 fixed analog audio, built-in 8-channel ESP Link output and a rear panel digital expansion slot offering IP-based network audio and control card options.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Bose® Control Space® ESP-1240 engineered sound processor is an open-architecture DSP with 12x4 fixed analog audio, built-in 8-channel ESP Link output and a rear panel digital expansion slot offering IP-based network audio and control card options. This model meets today’s strict requirements for high-quality signal processing and control in a cost-effective package. The ESP-1240 Sound Processor is designed for a wide variety of applications ranging from small self-contained projects to larger networked applications.

    Features & Benefits:
    • High-quality analog circuitry
    • Advanced digital signal processing
    Certifications:
    • cUL
    • C-Tick
    • IEC/EN 60065
    • FCC Class A
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Frequency@frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list