/content/hbtbt/gb/en/search-results.html

    Call Stations

    RAAGA 4 Call Station

    HN-CP16: 4X16 Zone Call StationHN-CP32: 4 x 32 zone call stationHN-CP64: 4 x 64 zone call station

    Overview
    HN-CP16:The Honeywell HN-CP16 is table top or 19” rack mountable call station device with 1 - 64 zone selection.The device is compatible with HN-MEVAC controller. The goose neck microphone can be mounted with XLR connector.
    HN-CP32:The Honeywell HN-CP32 is table top or 19” rack mountable call station device with 1 - 128 zone selection. The device is compatible with HN-MEVAC controller. The goose neck microphone can be mounted with XLR connector.
    HN-CP64:The Honeywell HN-CP64 is table top or 19” rack mountable call station device with 1 - 256 zone selection.The device is compatible with HN-MEVAC controller. The goose neck microphone can be mounted with XLR connector.Features & Benefits:
    • The Honeywell HN-CP16, HN-CP32 & HN-CP64 are table top or 19” rack mountable call station devices with 1 - 256 zone selection
    • The devices are compatible with HN-MEVAC controllers
    • The goose neck microphone can be mounted with XLR connector
    • 16 - 256 Zones Configuration
    • 90 - 270V AC Universal Power Supply
    • Media Player On / Off Control
    • 19” Rack or Table top design
    Certifications:
    • CE Complied