/content/hbtbt/gb/en/search-results.html

    Horns

    RAAGA 4 Horn Speaker

    HN-PHP25A: 25Watt IP rated Horn Speaker

    Overview

    HN-PHP25A is a 25W full range Industrial Grade horn loudspeaker for high Power handling and reliability. Taps on the primary winding allow different power setting. Housing is made of study ABS fire resistance material with strength and low weight. With its the aesthetical and style design, it can be installed in various applications such as train station, harbors, plaza, police station government administration, tourist destinations, educational institute, transport hubs, industries and office building. The horn is attached with strong and adjustable mounting brackets which help to accurately direct the sound beam.

    Features & Benefits:
    • Max. Power :37.5 W
    • Rated Power : 25W
    • Power Tapping: 25W/ 12.5W/ 6.25W
    • Sensitivity (SPL @1W, 1M, 1KHz): 111 ± 5 dB
    • Sensitivity (SPL@25W, 1M, 1KHz): 122 ± 5 dB
    • Frequency range (-10 dB): 500 Hz ~ 20 kHz
    • Nominal Dispersion: 140(H) X 50(V
    • Rated input voltage: 100V
    Certifications:
    • CE Complied