/content/hbtbt/gb/en/search-results.html

Accessories

SMK400 Surface Mounting Adapter Kit

The SMK400 Surface Mounting Adaptor Kits allow 100, 200, 400 or 500 series plug-in detectors to be surface mounted when the ceiling construction prevents the use of conventional recessed metal electrical junction boxes.

Overview

The SMK400E Surface Mounting Adaptor Kits are a part of Honeywell allows 100, 200, 400 or 500 series plug-in detectors to be surface mounted when the ceiling construction prevents the use of conventional recessed metal electrical junction boxes.

Specifications

Others

  • Product Type
    • Mounts & Hardware

Others

  • Product Type
    • Mounts & Hardware
  • Product Type : Mounts & Hardware
Others
Name
Description
File Size
Date
Size
200 Series Mounting Base Options Datasheet
application/pdf 255.91 KB
8/16/2022
255.91 KB
371-02
application/pdf 24.82 KB
1/21/2022
24.82 KB
200 Series Heat Detectors Datasheet
application/pdf 184.57 KB
8/16/2022
184.57 KB
SMK400 Surface Mounting Adaptor Kit Manual
application/pdf 24.82 KB
3/9/2022
24.82 KB
Datasheets
Name
Description
File Size
Date
Size
Plug-in 190�F Thermal Detector Datasheet
application/pdf 186.22 KB
8/16/2022
186.22 KB
Data Sheet
Name
Description
File Size
Date
Size
2151 100 Series Low Low--Profile Plug-In Smoke Detector Data Sheet
application/pdf 147.17 KB
8/16/2022
147.17 KB
Name
Description
File Size
Date
Size
200 Series Mounting Base Options Datasheet
255.91 KB
8/16/2022
255.91 KB
Plug-in 190�F Thermal Detector Datasheet
186.22 KB
8/16/2022
186.22 KB
371-02
24.82 KB
1/21/2022
24.82 KB
200 Series Heat Detectors Datasheet
184.57 KB
8/16/2022
184.57 KB
SMK400 Surface Mounting Adaptor Kit Manual
24.82 KB
3/9/2022
24.82 KB
2151 100 Series Low Low--Profile Plug-In Smoke Detector Data Sheet
147.17 KB
8/16/2022
147.17 KB
Name
Description
File Size
Date
Size
200 Series Mounting Base Options Datasheet
255.91 KB
8/16/2022
371-02
24.82 KB
1/21/2022
200 Series Heat Detectors Datasheet
184.57 KB
8/16/2022
SMK400 Surface Mounting Adaptor Kit Manual
24.82 KB
3/9/2022
Plug-in 190�F Thermal Detector Datasheet
186.22 KB
8/16/2022
2151 100 Series Low Low--Profile Plug-In Smoke Detector Data Sheet
147.17 KB
8/16/2022
Product Number
SKUs
Image
SKU
Description
alt
SMK400EAP
Surface Mounting Adapter Kit: 55g: 102x34mm: PC/ABS Material: Pure White
alt
SMK400EAP-IV
Surface Mounting Adapter Kit: 55g: 102x34mm: PC/ABS Material: Ivory
Image
SKU
Description
alt
SMK400EAP
Surface Mounting Adapter Kit: 55g: 102x34mm: PC/ABS Material: Pure White
alt
SMK400EAP-IV
Surface Mounting Adapter Kit: 55g: 102x34mm: PC/ABS Material: Ivory