i o modules
Galaxy® Door Control Module
Galaxy Door Controllers combine intrusion detection and door access control in a single, scalable security solution for medium and large commercial environments.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Designed to enhance both security and convenience, the door controller seamlessly links access control and intrusion management. Authorised access can automatically unset protected areas, helping to prevent false alarms and ensuring smooth user operation.
With broad Wiegand compatibility, the controller supports a wide range of reader, card and keypad technologies, simplifying system expansion and enabling cost-effective upgrades of existing installations. Flexible user operation allows areas to be set directly from the reader, delivering efficient control without compromising security.
Features & Benefits:- Up to 64 controlled doors
- Up to 1,000 users
- Record up to 1,000 events
- Up to 32 calendars of annual leave, each with 20 periods
- Automatic disarming of an area with authorised user access
- DCM modules available in compact plastic cases or combined with a power supply
- USB-C connector for FW upgrade
- Info-card and coloured terminals for easy installation
- EN50131-3 and EN50131-6 Security Grade 3, Environmental Class- II