Accessories
200 Series Isolator Base
200 Series Isolator Base provides short circuit protection in communication loop
200 Series Isolator Base is designed for use with all System Sensor 200 analogue addressable detectors. The isolator base prevents an entire communications loop from being disabled when a short circuit occurs It achieves this by isolating the part of the loop containing the short from the remainder of the circuit. The base will automatically restore the entire loop when the cause of the short circuit is corrected. Up to 20 devices may be isolated per isolator base, depending on the device type
Features & Benefits:- Low Current consumption (100 µA)
- Up to 99 isolators per loop
- Complete isolation of short circuits
- Automatic restore when short circuit is corrected
- Rugged industrial construction
- Remote LED Connection
- Sensor continues to operate in case of a short circuit on either side of isolator base
Others
- Product Type
- Device Bases Degrees Celsius
Others
- Product Type
- Device Bases Degrees Celsius
- Product Type : Device Bases Degrees Celsius