Contact Sensors
Recessed Flush Magnetic Contact
Honeywell introduces a range of Recessed Flush Magnetic Contacts equipted with terminals. These magnetic contacts are Form A SPST reed type switches.
The Recessed Flush Magnetic Contacts are a part of Honeywell. These are stylish Form A (single pole single throw) reed switches with tamper loop for added security. The tamper loop of the magnetic contacts are connected to the alarm circuit. This added tamper loop feature makes Honeywell's magnetic contacts ideal for applications that poses concerns about security.
Features & Benefits:- Tamper loop for added security
- Available in classy white colour
- EN50131-1 Security Grade 2
- Environmental Class II
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Image
SKU
Description
EMPS75/W
Contact Flush Magnetic White