/content/hbtbt/gb/en/search-results.html

    Current Sensors

    Current Transducers - H970HCA

    The H970HCA (current transducer) is a current-sensitive device that monitors DC current (amperage) in the conductor passing through it.

    Overview

    The H970HCA is a current-sensitive device that monitors DC current (amperage) in the conductor passing through it. The unit combines a Hall Effect sensor with proven transducer circuitry, with a status output suitable for connection to building controllers or other appropriate data acquisition equipment operating at up to 30 volts. The H970HCA requires 12-30VAC/DC to generate its output. Selectable amperage ranges and output types maximize the installation flexibility.

    Features & Benefits:
    • Self-gripping iris for easy installation
    • Bracket can be installed in three different configurations added flexibility
    • Status LED ensures proper wiring easy set up
    • 5-year warranty
    Specifications

    Others

    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius

    Others

    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius
    • Brand : Alerton
    • Product Type : Current Transducer Degrees Celsius