Detector Test Equipment
FAAST Automatic Purging Unit
FAAST Automatic Purging Unit provides a fully integrated and compact solution with user-selectable preventative or event triggered purging programs.
FAAST Automatic Purging Unit provides a fully integrated and compact solution with user-selectable preventative or event triggered purging programs. An intelligent and installation-friendly design ensures FAAST Automatic Purging Unit is a cost effective and reliable means of preventing pipe network contaminant blockages.
Features & Benefits:- A fully integrated and compact system, designed for larger pipe networks
- Designed for use in Honeywell Aspiration Smoke Detection (ASD) systems
- Patented design without air resistance (as defined by EN 54-20)
- Internal clock or external clock timer can be connected
- Several systems can be coupled in Master-Slave mode
- Manual control via external push-button
- Automatic initiation if a fault message is received from the ASD system (activating through FACP only)
- Easy commissioning without software tools
- Multi-coloured LED indicates the system condition