Detector Test Equipment
Honeywell Immersion Well
The Honeywell Immersion well is used with immersion temperature sensors.
The Honeywell Immersion wells are used with immersion temperature sensors. Honeywell Immersion wells are available in Brass & Stainless Steel material. The sensors with a stainless steel immersion well are suitable for registering potable water temperature.
Features & Benefits:- Pt 1000, NTC 10k, or NTC 20k temperature sensing element
- Wide sensing range
- High accuracy
- Choice of three different probe lengths: 65, 150, and 300 mm
- Models available with either IP54 or IP65 rating
- Bayonet ¼ turn cover screws for fast installation
- External mounting holes, no need to remove cover
- EN0B-0724GE51 R1114