/content/hbtbt/gb/en/search-results.html

Detector Test Equipment

Photoelectric Smoke Detector

A photoelectric smoke detector uses a state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires.

Overview

A photoelectric smoke detector uses a state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. A combination of the unique chamber design and other technically advanced features will significantly extend the service intervals before cleaning of the detector becomes necessary.

Features & Benefits:
  • Low profile design
  • Low current draw
  • Automatic drift compensation
  • Operates on 12 and 24VDC Systems
  • Remote alarm test feature
  • Easy Maintenance
  • Range of detector bases available
  • Remote LED Option
Certifications:
  • EN54 – 7:2000 (Amendment 1)
  • MED 96/98/EC (Amendment 2009/26/EC)
Product Number
SKUs
Image
SKU
Description
alt
ECO1000RTU A
Remote LASER tester for Vision detetors
Image
SKU
Description
alt
ECO1000RTU A
Remote LASER tester for Vision detetors