flame detectors
40/40 Series SharpEye™ Flame Detector
40/40 Series SharpEye™ Flame Detectors are Detect hydrocarbon-based fuel and gas fires at long distances in under five seconds using pioneering Quad Sense™ technology
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
SharpEye™ Quad-Sense™ 40/40 Series SharpEye™ Flame Detector The SharpEye™ next-generation 40/40 series is based on proven Spectrex technologies, including IR3 and UV/IR. The SharpEye 40/40 series features Quad Sense™ technology, providing the fastest response to fire, longest distance detection or revolutionary UV/IR technology, coupled with high sensitivity and superior immunity to false alarms, functioning in harsh conditions with unparalleled reliability and durability. With an improved design, the detectors are easy to install and maintain and come with universal wiring options and multiple output options for maximum flexibility and compatibility. Ensuring flawless operation, the next generation series is suited to meet the challenges of wide range of industrial and commercial applications, providing superior protection of high value property and personnel to keep a SharpEye on your safety. Early detection, using a revolutionary optics device monitors for unnoticed hydrocarbon and hydrogen flames in extreme environments with under 50 mill second ultra fast detection. Monitoring is 24/7 365 days of the year
Features & Benefits:- Fastest response to fire
- Longest distance detection, revolutionary UV/IR technology
- Extended detection range increases the detection coverage by >2 times
- High sensitivity
- Superior immunity to false alarms
- Functioning in harsh conditions
- Unparalleled reliability and durability
- Easy to install and maintain
- Universal wiring options
- Multiple output options for maximum flexibility and compatibility
- Ensuring flawless operation
- Providing superior protection of high value property and personnel
- Ex II 2GD
- Ex db eb IIC T4 Gb
- Ex tb IIIC T100 °C Db
- Ta = -40 °C to +75 °C
- IP66/IP68