/content/hbtbt/gb/en/search-results.html
×

Heat Detectors

Optical-Thermal Detector

Smoke and photo-thermal detector consists of an optical chamber sensitive to light scattering and a thermistor sensitive to heat. Programmable sensitive through external device. Ready for testing by remote control laser.

Smoke and photo-thermal detector consists of an optical chamber sensitive to light scattering and a thermistor sensitive to heat. Programmable sensitive through external device. Ready for testing by remote control laser. Alarm LED. Output for alarm repeater. Possibility for addressing through additional module.

Features & Benefits:
  • Automatic drift compenstation
  • Programmable Sensitivity
  • Advanced maintenance features via remote hand-held test unit
  • Low profile design
  • Low current draw
Certifications:
  • EN54 part 7 (2000)
Others
Name
Description
File Size
Date
Size
SD-851TE A Melder der Serie 800
application/pdf 1.13 MB
5/27/2022
1.13 MB
Name
Description
File Size
Date
Size
SD-851TE A Melder der Serie 800
1.13 MB
5/27/2022
1.13 MB
Name
Description
File Size
Date
Size
SD-851TE A Melder der Serie 800
1.13 MB
5/27/2022
Image
SKU
Description
alt
SD-851TE A
Optical-Thermal Detector: Operating temperature 20 to 60C.
Image
SKU
Description
alt
SD-851TE A
Optical-Thermal Detector: Operating temperature 20 to 60C.