Motion Detectors
Camera PIR Sensor
Galaxy Flex offers now offers image sequence verification to confirm alarms, in addition to sequential and audio verification. Using the new ISN3010B4 camera PIR and Honeywell PE 1800IP alarm receiver.
Galaxy Flex offers image sequence verification to confirm alarms. Using the new camera PIR and Honeywell PE 1800IP alarm receiver, the Alarm Receiving Centre (ARC) receives a sequence of pre- and post- alarm images to distinguish between real and false alarm signals received. The ARC can then react to a genuine alarm and avoid penalties and costs associated with false alarms.Visual verification capability is a cost effective option to help ARCs to discriminate between real and false alarms using linked image sequences which can be triggered from any alarm source on any system zone.
Features & Benefits:- Records around 100 images at 640 x 352 pixels
- Records up to 35 images per sequence with 10 image pre-alarm memory
- Images are received by Honeywell PE alarm receiver
Others
- Minimum Input Voltage
- 8.2 voltage direct current
- Maximum Indoor Detection Distance
- 12 metre
- Maximum Input Voltage
- 15 voltage direct current
- Input Current
- 140 mA (Image Capture ON/IR LEDs OFF)
- 90 mA (Image Capture ON/IR LEDs OFF)
- 70 mA (Image Capture ON/IR LEDs OFF)
- 180 mA (Image Capture ON/IR LEDs ON)
- 250 mA (Image Capture ON/IR LEDs ON)
- 200 mA (Image Capture ON/IR LEDs ON)
- Power Source
- Power Supply
Others
- Minimum Input Voltage
- 8.2 voltage direct current
- Maximum Indoor Detection Distance
- 12 metre
- Maximum Input Voltage
- 15 voltage direct current
- Input Current
- 140 mA (Image Capture ON/IR LEDs OFF)
- 90 mA (Image Capture ON/IR LEDs OFF)
- 70 mA (Image Capture ON/IR LEDs OFF)
- 180 mA (Image Capture ON/IR LEDs ON)
- 250 mA (Image Capture ON/IR LEDs ON)
- 200 mA (Image Capture ON/IR LEDs ON)
- Power Source
- Power Supply
- Power Source : Power Supply
- Input Current : 140 mA (Image Capture ON/IR LEDs OFF)|90 mA (Image Capture ON/IR LEDs OFF)|70 mA (Image Capture ON/IR LEDs OFF)|180 mA (Image Capture ON/IR LEDs ON)|250 mA (Image Capture ON/IR LEDs ON)|200 mA (Image Capture ON/IR LEDs ON)
- Minimum Input Voltage : 8.2 voltage direct current
- Maximum Indoor Detection Distance : 12 metre
- Maximum Input Voltage : 15 voltage direct current