Multi-Criteria Sensors
ECO1000 Series Multi-Criteria Thermal Smoke Detector
The ECO1002 multi-criteria detector uses a state-of-the-art optical chamber and a thermal element combined with a microprocessor, running sophisticated algorithms to provide quick and accurate detection of fires.
The ECO1002 multi-criteria detector uses a state-of-the-art optical chamber and a thermal element combined with a microprocessor, running sophisticated algorithms to provide quick and accurate detection of fires. The combination of photoelectric and thermal characteristics provides a faster response to ‘real fire’ situations, while at the same time reducing the risk of unwanted environmentally generated alarms.
Features & Benefits:- Low profile design
- Low current draw
- Automatic drift compensation
- Operates on 12 and 24V DC Systems
- Remote alarm test feature and LED option
- Different range of bases available (with or w/o relay)
- 30C to +70C operating temperature range
- Tamper resistant feature
- Easy maintenance
- Extended warranty
- 2831-CPR-F1875 for EN54-5/7 Class AIR1
- 2831-MED-1019 Module B
- 2831-MED-1020 Module D
- G201067