Multi-Criteria Sensors
Photoelectric Smoke Detector 2351EIA
The 2351EIA photoelectric smoke detector forms part of the Series 300 range of conventional detectors. The 2351EIA detector incorporates a bi-color LED indicator.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 2351EIA photoelectric smoke detector forms part of the Series 300 range of conventional detectors. The 2351EIA detector incorporates a bi-color LED indicator.
Features & Benefits:- Low profile design
- Low current draw
- Backward compatible with Series 100 detector range of bases
- Wide operating voltage 8 to 30VDC
- Bi-color LED detector status indicator
- Automatic drift compensation
- Programmable sensitivity
- Addressable feature
- Advanced maintenance features via remote hand-held test unit
- Range of detector bases available
- EN54 – 7:2000 (Amendment 1)
- LPCB
- VdS
- CE
Others
- Brand
- System Sensor
- Product Type
- Photoelectric Smoke Detector
Others
- Brand
- System Sensor
- Product Type
- Photoelectric Smoke Detector
- Brand : System Sensor
- Product Type : Photoelectric Smoke Detector