Occupancy Sensors
Ceiling Mount PIR Motion Detector
Ceiling Mount PIR Motion Detectors combines motion detection (PIR), infrared remote control reception (IR) and ambient light level detection (PC) in the one device. They can be utilised to detect motion and switch on the lights.
Ceiling Mount PIR Motion Detectors can also be placed in an automatic “Daylight Linking” mode for energy savings. When rooms are unoccupied, lights can be automatically dimmed or switched off to provide energy savings. The same sensor provides infrared control to enable full control over lights. A range of hand-held infrared transmitters are available from Ex-Or. In situations where it is critical to maintain precise lighting control for individual workspaces the SSCPIR facilitates light compensation.
Features & Benefits:- Wide Angle Ceiling Mount PIR Detector
- Maximum Recommended Mounting Height: 3.0m
- Sensor: Dual element pyro-electric
- Automatic “Daylight Linking” mode
- Ceiling mount, indoor use only
Others
- Coverage
- Ceiling 360°
- Mounting Type
- Surface
Others
- Coverage
- Ceiling 360°
- Mounting Type
- Surface
- Coverage : Ceiling 360°
- Mounting Type : Surface